Wedge Clamps
| Price & Availability | Article | Type | l1 min. | l1 max. | h1 min. | h1 max. | h2 | h3 | w1 | w2 | w3 | d1 | A/F | Clamping force max. kN | Tightening force max. Nm | Weight g | ||||||||||||||||||
| 12454.W0010 | Countersunk | 12.0 | 14.0 | 6.2 | 7.2 | 0.3 | 9.5 | 12.0 | 10 | 3.3 | M 5x15 | 3 | 2.0 | 4.3 | 8 | |||||||||||||||||||
£ 26.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Countersunk l1
min. 12.0 l1
max. 14.0 h1
min. 6.2 h1
max. 7.2 h2 0.3 h3 9.5 w1 12.0 w2 10 w3 3.3 d1 M 5x15 A/F 3 Clamping force
max.
kN 2.0 Tightening force
max.
Nm 4.3 Weight
g 8 | ||||||||||||||||||||||||||||||||||
| 12454.W0012 | Countersunk | 15.0 | 17.0 | 7.5 | 8.5 | 0.2 | 9.3 | 14.8 | 12 | 4.0 | M 6x16 | 4 | 3.5 | 7.3 | 13 | |||||||||||||||||||
£ 29.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Countersunk l1
min. 15.0 l1
max. 17.0 h1
min. 7.5 h1
max. 8.5 h2 0.2 h3 9.3 w1 14.8 w2 12 w3 4.0 d1 M 6x16 A/F 4 Clamping force
max.
kN 3.5 Tightening force
max.
Nm 7.3 Weight
g 13 | ||||||||||||||||||||||||||||||||||
| 12454.W0016 | Countersunk | 18.5 | 21.5 | 9.9 | 11.4 | 0.4 | 11.3 | 18.4 | 16 | 5.3 | M 8x20 | 5 | 5.0 | 18.0 | 27 | |||||||||||||||||||
£ 38.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Countersunk l1
min. 18.5 l1
max. 21.5 h1
min. 9.9 h1
max. 11.4 h2 0.4 h3 11.3 w1 18.4 w2 16 w3 5.3 d1 M 8x20 A/F 5 Clamping force
max.
kN 5.0 Tightening force
max.
Nm 18.0 Weight
g 27 | ||||||||||||||||||||||||||||||||||
| 12454.W0110 | Cap Head | 12.0 | 14.0 | 6.2 | 7.2 | 6.2 | 9.6 | 12.0 | 10 | 3.3 | M 5x15 | 4 | 3.0 | 5.4 | 9 | |||||||||||||||||||
£ 30.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap Head l1
min. 12.0 l1
max. 14.0 h1
min. 6.2 h1
max. 7.2 h2 6.2 h3 9.6 w1 12.0 w2 10 w3 3.3 d1 M 5x15 A/F 4 Clamping force
max.
kN 3.0 Tightening force
max.
Nm 5.4 Weight
g 9 | ||||||||||||||||||||||||||||||||||
| 12454.W0112 | Cap Head | 15.0 | 17.0 | 7.5 | 8.5 | 7.3 | 10.2 | 14.8 | 12 | 4.0 | M 6x16 | 5 | 4.5 | 9.1 | 17 | |||||||||||||||||||
£ 35.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap Head l1
min. 15.0 l1
max. 17.0 h1
min. 7.5 h1
max. 8.5 h2 7.3 h3 10.2 w1 14.8 w2 12 w3 4.0 d1 M 6x16 A/F 5 Clamping force
max.
kN 4.5 Tightening force
max.
Nm 9.1 Weight
g 17 | ||||||||||||||||||||||||||||||||||
| 12454.W0116 | Cap Head | 18.5 | 21.5 | 9.9 | 11.4 | 9.8 | 14.9 | 18.4 | 16 | 5.3 | M 8x20 | 6 | 9.0 | 22.0 | 30 | |||||||||||||||||||
£ 44.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Cap Head l1
min. 18.5 l1
max. 21.5 h1
min. 9.9 h1
max. 11.4 h2 9.8 h3 14.9 w1 18.4 w2 16 w3 5.3 d1 M 8x20 A/F 6 Clamping force
max.
kN 9.0 Tightening force
max.
Nm 22.0 Weight
g 30 | ||||||||||||||||||||||||||||||||||
Jaw: alloy steel, black oxide finish, hardness HRC33-39.
Washer: alloy steel, black oxide finish.
O-ring: fluoro rubber.
Compact design for clamping of multiple workpieces. Wedge construction results in powerful clamping and holding of two workpieces with equal clamping force.
Provides both downward and side clamping force.