Wedge Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 45.79 | 0% |
| 10-19 | £ 41.21 | 10% |
| 20-49 | £ 38.92 | 15% |
| 50-99 | £ 36.63 | 20% |
| 100+ | £ 32.05 | 30% |
Jaw: alloy steel, black oxide finish, hardness HRC33-39.
Washer: alloy steel, black oxide finish.
O-ring: fluoro rubber.
Compact design for clamping of multiple workpieces. Wedge construction results in powerful clamping and holding of two workpieces with equal clamping force.
Provides both downward and side clamping force.