Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 91.06 | 0% |
| 5-9 | £ 86.51 | 5% |
| 10-19 | £ 81.95 | 10% |
| 20-49 | £ 77.40 | 15% |
| 50+ | £ 68.30 | 25% |
For use with our Swivel Max. coolant nozzle system (20051 to 20056).