Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 12.63 | 0% |
5-9 | £ 12.00 | 5% |
10-19 | £ 11.37 | 10% |
20-49 | £ 10.74 | 15% |
50+ | £ 9.47 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
For use with many of our coolant nozzles, or as stand alone units.