Extension Tube
coolant nozzles
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 26.33 | 0% |
| 5-9 | £ 25.01 | 5% |
| 10-19 | £ 23.70 | 10% |
| 20-49 | £ 22.38 | 15% |
| 50+ | £ 19.75 | 25% |
Tube: copper.
Connector: threaded brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Bend and cut to length as required.
For use with many of our coolant nozzles, or as stand alone units.