Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 26.39 | 0% |
5-9 | £ 25.07 | 5% |
10-19 | £ 23.75 | 10% |
20-49 | £ 22.43 | 15% |
50+ | £ 19.79 | 25% |
Tube: copper.
Connector: threaded brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Bend and cut to length as required.
For use with many of our coolant nozzles, or as stand alone units.