Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 12.13 | 0% |
5-9 | £ 11.52 | 5% |
10-19 | £ 10.92 | 10% |
20-49 | £ 10.31 | 15% |
50+ | £ 9.10 | 25% |
Brass.
Max. temperature: 70°C.
Max. pressure: 33 bar.
Sweat fittings allow a wide variety of coolant nozzles to be mounted to copper tubing, increasing reliability through use of short rigid hose. For use with coolant nozzles 20056, 20080, 20082, 20104 and 20106. See table for compatibility.
Easy to solder.