Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 19.31 | 0% |
5-9 | £ 18.34 | 5% |
10-19 | £ 17.38 | 10% |
20-49 | £ 16.41 | 15% |
50+ | £ 14.48 | 25% |
Brass connector (supplied with olive).
Max. temperature: 70ºC.
Max. pressure: 33 bar.
For use with adjustable direction spray nozzle tube 20094.