Extension Tube
coolant nozzles
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 10.58 | 0% |
| 5-9 | £ 10.05 | 5% |
| 10-19 | £ 9.52 | 10% |
| 20-49 | £ 8.99 | 15% |
| 50+ | £ 7.94 | 25% |
Brass connector (supplied with olive).
Max. temperature: 70ºC.
Max. pressure: 33 bar.
For use with adjustable direction spray nozzle tube 20094.