Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 12.20 | 0% |
5-9 | £ 11.59 | 5% |
10-19 | £ 10.98 | 10% |
20-49 | £ 10.37 | 15% |
50+ | £ 9.15 | 25% |
Brass connector (supplied with olive).
Max. temperature: 70ºC.
Max. pressure: 33 bar.
For use with adjustable direction spray nozzle tube 20094.