Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.42 | 0% |
20-49 | £ 3.98 | 10% |
50-99 | £ 3.76 | 15% |
100-499 | £ 3.32 | 25% |
500+ | £ 2.87 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, hardened, blackened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
These spring plungers may be used for locating, for applying pressure or lifting off.
Temperature range max. 250º C. Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com