| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 36.21 | 0% |
| 10-14 | £ 32.59 | 10% |
| 15-24 | £ 30.78 | 15% |
| 25-49 | £ 28.97 | 20% |
| 50+ | £ 25.35 | 30% |
Body: free cutting steel, blackened or heat-treated steel tempered blackened.
Part nos. 32420.W0512 to 32420.W0580 - threaded body bright finish.
Pin: case hardened steel, blackened.
Spring: stainless steel.
Used for ejecting parts (particularly in press tools), and applying pressure. They are fitted/removed by means of the slot or internal hexagon.
Spring load* = statistical average value.
For installation tools, see 32420.TL.
Spring Load Identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Parts 32420.W0408 to 32420.W0580 with thread-lock.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































