Units | Price/unit after discount | Applied Discount |
1-9 | £ 6.19 | 0% |
10-29 | £ 5.57 | 10% |
30-74 | £ 5.26 | 15% |
75-199 | £ 4.64 | 25% |
200+ | £ 4.02 | 35% |
Free cutting steel type-
Body: free cutting steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For positioning and indexing in the smallest of spaces. Particularly suited for use on sheet metal assemblies; e.g shopfitting displays, electrical cabinets and enclosures etc.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Fine Thread
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com