Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.34 | 0% |
5-9 | £ 15.61 | 10% |
10-19 | £ 14.74 | 15% |
20-49 | £ 13.01 | 25% |
50+ | £ 11.27 | 35% |
Free Cutting Steel Type-
Body: die cast zinc, galvanised.
Pin: steel, hardened.
Grip: thermoplastic PA6, black
Stainless Steel Type-
Body: die-cast zinc, galvanised.
Pin: stainless steel, 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integeral mounting flange simplifies installation on flat surfaces.
Pin does not fully retract in all cases - note dimension 's' the stroke of the pin, i.e. the amount by which the pin retracts when actuated.
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com