| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 25.16 | 0% |
| 10-19 | £ 22.64 | 10% |
| 20-49 | £ 21.39 | 15% |
| 50-99 | £ 20.13 | 20% |
| 100+ | £ 17.61 | 30% |
Pin: stainless steel 1.4305 (AISI 303)
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: thermoplastic PA 6.
Available colours: grey/orange, grey/blue, grey/grey.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no.33250-33261. Easy install locating bushes available see part no.33248 + 33246.
*Shearing resistance similar to DIN 50141.
Also available in stainless grade 1.4542 (AISI 630) for higher shear forces, see part no.33060.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































