Units | Price/unit after discount | Applied Discount |
1-4 | £ 49.64 | 0% |
5-14 | £ 44.68 | 10% |
15-24 | £ 42.19 | 15% |
25+ | £ 39.71 | 20% |
Shank (part 1) & spindle (part 2):
CRES 17-4PH (AMS 5643), heat treated per MIL-H-6875, condition H900, min. 40 HRC, passivated per AMS2700.
Spring (part 3, not shown):
CRES 302 (ASTM-A-313), heat treated per MIL-H-6875, passivated per AMS2700.
Handle (part 4):
A380 (QQ-A-591), anodized (black) per MIL-A-8625.
Attaching ring (part 5):
CRES 302 (ASTM-A-313), passivated per AMS2700.
Ball (locking element, part 6):
CRES CL440C (AMS5630), heat treated per MIL-H-6875, passivated per AMS2700.
Manufacture certified & assessed to EN9100D by EASE (European Aerospace Supplier Evaluation).
Temp. range -22oF to 302oF
Pressing = unlocking.
Releasing = locking.
Pip-pins are used for frequently repeated operations such as quick fastening, locking, adjusting, changing and securing.
All dimensions shown are imperial.
We can manufacture specials (both metric & imperial) to your drawing, and are certified to produce to NASM standards.
Wixroyd Aviation Pip-Pins can be produced within the following dimensions:
+ diameter: from 3/16" to 1"
+ grip length: from 0.3" to 9.9"
Quick production time on small batches.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com