Units | Price/unit after discount | Applied Discount |
1-9 | £ 45.86 | 0% |
10-19 | £ 41.27 | 10% |
20-49 | £ 38.98 | 15% |
50-99 | £ 36.69 | 20% |
100+ | £ 32.10 | 30% |
Body & button: steel, nickel plated.
Ball: stainless steel.
Coil ring: stainless steel.
O-Ring: fluororubber.
One-touch fasteners are the ideal solution for applications requiring rapid and re-curring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 180°C.
Secure one-touch fasteners to your assembly with lanyards and retaining cables, see part no. 33250.
Suitable for panels/enclosures of 6 to 10mm thickness. For locating bushes see part no. 33920.
Recessed button handle means button is not exposed to accidental activation for added security.
Actuation:
push button: unlock (to pass pin through panels)
release button: lock to securely fasten.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com