Price & Availability | Article | For single panel thickness | d1 -0.05|-0.10 | d2 | d3 | d4 | d5 | h1 | h2 | ||||||||||||||||||
33910.W1006 | 6-10 | 6 | 12 | 25 | 8 | - | 22.0 | 18 | |||||||||||||||||||
£ 44.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For single panel thickness 6-10 d1
-0.05|-0.10 6 d2 12 d3 25 d4 8 d5 - h1 22.0 h2 18 | |||||||||||||||||||||||||||
33910.W1610 | 6-16 | 10 | 16 | 35 | 11 | 3 | 34.5 | 29 | |||||||||||||||||||
£ 45.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For single panel thickness 6-16 d1
-0.05|-0.10 10 d2 16 d3 35 d4 11 d5 3 h1 34.5 h2 29 |
Price & Availability | Article | Weight g | h3 | h4 | l1 | l2 | m | A/F | Clamping force N | Shear strength N | Tensile strength N | ||||||||||||||||||
33910.W1006 | 30 | 6 | 5.5 | 21.0 | 19.0 | M 8x1,25 | 10 | 30 | 3000 | 500 | |||||||||||||||||||
£ 44.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 30 h3 6 h4 5.5 l1 21.0 l2 19.0 m M 8x1,25 A/F 10 Clamping force
N 30 Shear strength
N 3000 Tensile strength
N 500 | |||||||||||||||||||||||||||||
33910.W1610 | 30 | 12 | 7.0 | 23.5 | 21.5 | M12x1,50 | 13 | 50 | 9000 | 1500 | |||||||||||||||||||
£ 45.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 30 h3 12 h4 7.0 l1 23.5 l2 21.5 m M12x1,50 A/F 13 Clamping force
N 50 Shear strength
N 9000 Tensile strength
N 1500 |
Body & button: steel, nickel plated.
Ball: stainless steel.
Coil ring: stainless steel.
O-Ring: fluororubber.
One-touch fasteners are the ideal solution for applications requiring rapid and re-curring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 180°C.
Secure one-touch fasteners to your assembly with lanyards and retaining cables, see part no. 33250.
Suitable for panels/enclosures of 6 to 10mm thickness. For locating bushes see part no. 33920.
Recessed button handle means button is not exposed to accidental activation for added security.
Actuation:
push button: unlock (to pass pin through panels)
release button: lock to securely fasten.