Self-Aligning Pads
hard metal ball - ribbed
Units | Price/unit after discount | Applied Discount |
1-2 | £ 308.70 | 0% |
3-4 | £ 277.83 | 10% |
5-9 | £ 262.40 | 15% |
10-19 | £ 246.96 | 20% |
20+ | £ 231.53 | 25% |
Body: stainless steel (AISI 431, 1.4057), heat treated.
Ball: hard metal, nickel plated.
Ideal as stop, support or thrust pad especially where cast components are being machined. Insert is brazed in position.
Ball secured against turning.