Fixed Feet
s/s with hex socket
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 12.25 | 0% |
| 20-49 | £ 11.03 | 10% |
| 50-99 | £ 9.80 | 20% |
| 100-499 | £ 9.19 | 25% |
| 500+ | £ 7.96 | 35% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: stainless steel AISI 304.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.