Fixed Feet
s/s with hex socket
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 22.22 | 0% |
| 10-19 | £ 20.00 | 10% |
| 20-49 | £ 18.89 | 15% |
| 50-99 | £ 17.78 | 20% |
| 100+ | £ 16.67 | 25% |
Pad: white thermoplastic (POM).
Bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.(M10, M12 only).
Cap: Black Rubber
To be used as feet and thrust pads. Used for levelling up to 15° on surface.
Also used:
34701 - Levelling Feet
34700 - Levelling Feet - steel/stainless, non slip.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































