Machine Mounts
hygienic seal, s/s
Units | Price/unit after discount | Applied Discount |
1-4 | £ 51.48 | 0% |
5-9 | £ 46.33 | 10% |
10-19 | £ 43.76 | 15% |
20-49 | £ 38.61 | 25% |
50+ | £ 33.46 | 35% |
Bolt and shroud nut: AISI 304 stainless steel.
Pad: AISI 304 stainless steel, with inset nitrile pad.
Seal: nitrile rubber.
Nut shroud is used to cover the exposed threaded section of the machine mount, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Specifically designed for food & drink, pharmaceutical & clean room applications where hygiene is of prime importance and ingress of materials is to be minimised.