Units | Price/unit after discount | Applied Discount |
1-9 | £ 69.28 | 0% |
10-14 | £ 62.35 | 10% |
15-24 | £ 58.89 | 15% |
25-49 | £ 55.42 | 20% |
50+ | £ 48.50 | 30% |
Housing body: alloy steel, heat treated to HRc 43-46, black oxide finish.
Pad: urethane, bonded to AISI 300 series stainless steel ball.
Available in three different durometers: 35, 60 & 80 (see table).
Bubbled texture of urethane pad allows air to escape so avoiding any suction action.
Re-seating: expel air by using 0,3 monofilament line between ball and housing, remove line when seated correctly.
Load compression ratings based on load required to compress urethane surface 0,812mm for 2mm thick pad. Compression ratings vary greatly depending upon temperature and other application-specific factors.