Toggle Clamps
horizontal base
Units | Price/unit after discount | Applied Discount |
1-9 | £ 51.40 | 0% |
10-14 | £ 46.26 | 10% |
15-24 | £ 43.69 | 15% |
25-49 | £ 41.12 | 20% |
50+ | £ 35.98 | 30% |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes (sizes 2-5). Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for the food industry.
Temperature range -10°C to +80°C.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com