Toggle Clamps
hook type - stainless steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 102.95 | 0% |
10-14 | £ 92.66 | 10% |
15-24 | £ 87.51 | 15% |
25-49 | £ 82.36 | 20% |
50+ | £ 72.07 | 30% |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Handle: oil-resistant plastic with large grip area.
For counter strike see part no. 41740.W0011- .W0015.
The length of the hook is adjustable by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
Suitable for food industry.