Toggle Clamps
hook type - stainless steel
Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | l1 | l2 | l3 | l4 | ||||||||||||||||||
41700.W0301 | 1 | 1.0 | 111 | 35.0 | 22.7 | 88 | 45 | 35,0-42,0 | 35,0-42,5 | |||||||||||||||||||
£ 102.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 1.0 h1 111 h2 35.0 h3 22.7 l1 88 l2 45 l3 35,0-42,0 l4 35,0-42,5 | ||||||||||||||||||||||||||||
41700.W0303 | 3 | 1.5 | 179 | 36.5 | 22.7 | 148 | 97 | 65,5-77,0 | 72,5-84,0 | |||||||||||||||||||
£ 116.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.5 h1 179 h2 36.5 h3 22.7 l1 148 l2 97 l3 65,5-77,0 l4 72,5-84,0 | ||||||||||||||||||||||||||||
41700.W0305 | 5 | 2.5 | 280 | 70.5 | 49.1 | 228 | 146 | 57,0-71,0 | 58,0-72,0 | |||||||||||||||||||
£ 184.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 2.5 h1 280 h2 70.5 h3 49.1 l1 228 l2 146 l3 57,0-71,0 l4 58,0-72,0 |
Price & Availability | Article | Weight g | l5 | l6 | l7 | l8 | l9 | w1 | w2 | d1 | d2 | r1 | Adj. distance | ||||||||||||||||||
41700.W0301 | 100 | 31 | 19 | 6 | 16,5-23,5 | 16,0-23,0 | 40 | 25,5-30,5 | 6 | 4.5 | 4.5 | 8 | |||||||||||||||||||
£ 102.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 l5 31 l6 19 l7 6 l8 16,5-23,5 l9 16,0-23,0 w1 40 w2 25,5-30,5 d1 6 d2 4.5 r1 4.5 Adj. distance 8 | |||||||||||||||||||||||||||||||
41700.W0303 | 270 | 40 | 19 | 13 | 39,5-50,5 | 32,5-44,0 | 45 | 31,0-36,0 | 8 | 5.6 | 5.5 | 12 | |||||||||||||||||||
£ 116.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 270 l5 40 l6 19 l7 13 l8 39,5-50,5 l9 32,5-44,0 w1 45 w2 31,0-36,0 d1 8 d2 5.6 r1 5.5 Adj. distance 12 | |||||||||||||||||||||||||||||||
41700.W0305 | 850 | 55 | 29 | 13 | 27,5-42,0 | 26,5-40,0 | 85 | 56,0-63,5 | 12 | 11.2 | 8.0 | 14 | |||||||||||||||||||
£ 184.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 850 l5 55 l6 29 l7 13 l8 27,5-42,0 l9 26,5-40,0 w1 85 w2 56,0-63,5 d1 12 d2 11.2 r1 8.0 Adj. distance 14 |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Handle: oil-resistant plastic with large grip area.
For counter strike see part no. 41740.W0011- .W0015.
The length of the hook is adjustable by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
Suitable for food industry.