Toggle Clamps
hook type
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 27.94 | 0% |
| 10-14 | £ 25.15 | 10% |
| 15-24 | £ 23.75 | 15% |
| 25-49 | £ 22.35 | 20% |
| 50+ | £ 19.56 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
The adjustment range of the clamp can be altered by rotating the fixed catch.
Use socket cap screws for mounting.