Toggle Clamps
latch type - horizontal
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 45.80 | 0% |
| 5-14 | £ 41.22 | 10% |
| 15-24 | £ 38.93 | 15% |
| 25+ | £ 36.64 | 20% |
Body: steel, zinc-plated. Stainless steel rivets running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Hook: steel, tempered.
Complete with counter strike.
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41811.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































