Toggle Clamps
push-pull type - compact
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 60.79 | 0% |
| 10-14 | £ 54.71 | 10% |
| 15-24 | £ 51.67 | 15% |
| 25-49 | £ 48.63 | 20% |
| 50+ | £ 42.55 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw no. 45020 (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41890.W0000- .W0003.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































