Toggle Clamps
push-pull type - compact
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 137.55 | 0% |
| 5-14 | £ 123.80 | 10% |
| 15-24 | £ 116.92 | 15% |
| 25+ | £ 110.04 | 20% |
Base: cast iron, malleable, varnished.
Lever and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw and rubber nose.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































