Combination Toggle Clamp
position and clamp
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 160.02 | 0% |
| 10-19 | £ 144.02 | 10% |
| 20-49 | £ 128.02 | 20% |
| 50-99 | £ 112.01 | 30% |
| 100+ | £ 96.01 | 40% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel and oil-resistant handle with large grip area.
Especially useful in welding applications. The positioning rod and toggle clamp achieve precise positioning and clamping of components in one operation.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































