Toggle Clamps
heavy duty, latch type
Units | Price/unit after discount | Applied Discount |
1-2 | £ 182.57 | 0% |
3-4 | £ 173.44 | 5% |
5-9 | £ 164.31 | 10% |
10+ | £ 155.18 | 15% |
Foot, lever, arm and catch: cast steel, black oxide coated.
Strap, pins and nuts: steel, heat treated and zinc plated.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with counter catch.
Four mounting holes in both foot and catch.
Circlips are used to retain pins in bearing bushes, and to centre the clamping pin.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com