Toggle Clamps
heavy duty, latch type
Price & Availability | Article | Size | F1 kN | Adj. distance | Stroke s1 | h1 | h2 | l1 | l2 | |||||||||||||||
46030.W0204 | 4 | 15 | 66 | 44 | 228 | 122 | 245-311 | 183 | ||||||||||||||||
£ 182.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 15 Adj. distance 66 Stroke s1 44 h1 228 h2 122 l1 245-311 l2 183 | ||||||||||||||||||||||||
46030.W0205 | 5 | 27 | 65 | 47 | 285 | 146 | 313-378 | 238 | ||||||||||||||||
£ 206.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 27 Adj. distance 65 Stroke s1 47 h1 285 h2 146 l1 313-378 l2 238 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | w1 | w2 | d1 | d2 | |||||||||||||||
46030.W0204 | 2830 | 42-107 | 24-90 | 28 | 45 | 68 | 64 | 45 | 10 | 8.5 | ||||||||||||||||
£ 182.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2830 l3 42-107 l4 24-90 l5 28 l6 45 l7 68 w1 64 w2 45 d1 10 d2 8.5 | ||||||||||||||||||||||||||
46030.W0205 | 4020 | 49-114 | 28-93 | 35 | 57 | 86 | 82 | 57 | 12 | 10.5 | ||||||||||||||||
£ 206.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4020 l3 49-114 l4 28-93 l5 35 l6 57 l7 86 w1 82 w2 57 d1 12 d2 10.5 |
Foot, lever, arm and catch: cast steel, black oxide coated.
Strap, pins and nuts: steel, heat treated and zinc plated.
Pins: hardened, ground and permanently lubricated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with counter catch.
Four mounting holes in both foot and catch.
Circlips are used to retain pins in bearing bushes, and to centre the clamping pin.
Temperature range -10°C to +80°C.