| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 448.57 | 0% |
| 10-14 | £ 403.71 | 10% |
| 15-24 | £ 381.28 | 15% |
| 25-49 | £ 358.86 | 20% |
| 50+ | £ 314.00 | 30% |
Console: steel, zinc plated.
Clamp body: malleable iron casting, painted.
Lever parts and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel.
Bearing positions are greased. Pneumatic cylinder with magnetic piston for end-position monitoring. Complete with zinc plated and tempered clamping screw no. 45020.
Heavy duty version for long working life. Suitable proximity switches for end-position monitoring are available using order 45001. 0.3 m PUR cable with M8 connector and rotatable knurled nuts. Switching function: NOC. Output: PNP.