| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 1,094.05 | 0% |
| 10-14 | £ 984.65 | 10% |
| 15-24 | £ 929.94 | 15% |
| 25-49 | £ 875.24 | 20% |
| 50+ | £ 765.84 | 30% |
Console: steel, zinc plated.
Clamp body: malleable iron casting, painted.
Lever parts and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel.
Bearing positions are greased. Pneumatic cylinder with magnetic piston for end-position monitoring. Complete with zinc plated and tempered clamping screw no. 45020.
Heavy duty version for long working life. Suitable proximity switches for end-position monitoring are available using order 45001. 0.3 m PUR cable with M8 connector and rotatable knurled nuts. Switching function: NOC. Output: PNP.