Spherical Plain Bearing - K series
maintenance free stainless
Units | Price/unit after discount | Applied Discount |
1-9 | £ 279.07 | 0% |
10-19 | £ 251.16 | 10% |
20-49 | £ 237.21 | 15% |
50-99 | £ 223.26 | 20% |
100+ | £ 195.35 | 30% |
Rod end housing: Stainless steel DIN 12240-4 (AISI 304).
Joint Ball: Stainless steel 1.4412, hardened and ground, surface polished.
Race: nylon/teflon/glass compound.
Maintenance free, for tolerances see technical page 123, standard thread is right hand thread.
A2 stainless steel provides good corrosion resistance to a wide range of atmospheric conditions and corrosive media.
It is considered resistant to potable water.
*Denotes fine pitch thread.