Units | Price/unit after discount | Applied Discount |
1-4 | £ 134.28 | 0% |
5-14 | £ 120.85 | 10% |
15-24 | £ 114.14 | 15% |
25+ | £ 107.42 | 20% |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.
Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.
Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com