Knurled Knobs
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 63.86 | 0% |
| 100-249 | £ 57.47 | 10% |
| 250-499 | £ 54.28 | 15% |
| 500-999 | £ 51.09 | 20% |
| 1000+ | £ 47.90 | 25% |
Screw: steel, blackened.
Cap: plastic, light grey.
Torque mechanism: steel, hardened.
Inner part: steel, blackened.
The handle with integrated torque mechanism allows a defined torque limination during tightening.
Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.
ROHS compliant.
Reach: containts SVHC materials > 0,1% w/w.