Knurled Knobs
Units | Price/unit after discount | Applied Discount |
1-99 | £ 58.51 | 0% |
100-249 | £ 52.66 | 10% |
250-499 | £ 49.73 | 15% |
500-999 | £ 46.81 | 20% |
1000+ | £ 43.88 | 25% |
Screw: steel, blackened.
Cap: plastic, light grey.
Torque mechanism: steel, hardened.
Inner part: steel, blackened.
The handle with integrated torque mechanism allows a defined torque limination during tightening.
Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.
ROHS compliant.
Reach: containts SVHC materials > 0,1% w/w.