Adj. Clamping Levers
female
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.20 | 0% |
10-19 | £ 10.98 | 10% |
20-49 | £ 10.37 | 15% |
50-99 | £ 9.76 | 20% |
100+ | £ 9.15 | 25% |
Handle: die-cast zinc.
- Orange RAL 2004
- Black RAL 9005
- Silver RAL 9006.
Inner parts: steel, quality 5.8, blackened
Screw: steel, quality 5.8, blackened.
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged. The collar screw is torx head.