Adj. Clamping Levers
female
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 29.53 | 0% |
| 5-9 | £ 28.05 | 5% |
| 10-19 | £ 26.58 | 10% |
| 20-49 | £ 25.10 | 15% |
| 50+ | £ 22.15 | 25% |
Lever: free cutting steel, blackened.
Screw & inner parts: steel, quality 5.8, blackened.
Ball knob: DIN 319 plastic. (PF 31), black.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.