Adj. Clamping Levers
female
Units | Price/unit after discount | Applied Discount |
1-9 | £ 11.39 | 0% |
10-19 | £ 10.25 | 10% |
20-49 | £ 9.68 | 15% |
50-99 | £ 9.11 | 20% |
100+ | £ 8.54 | 25% |
Shafts: steel,galavanized, passivated or stainless steel 1.4305 (AISI 303) - matt finish.
Temperature range 110°C.
Knobs: plastic, duroplast PF 31.
Temperature range up to 110°C