Adj. Clamping Levers
female
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 10.63 | 0% |
| 10-19 | £ 9.57 | 10% |
| 20-49 | £ 9.04 | 15% |
| 50-99 | £ 8.50 | 20% |
| 100+ | £ 7.97 | 25% |
Shafts: steel,galavanized, passivated or stainless steel 1.4305 (AISI 303) - matt finish.
Temperature range 110°C.
Knobs: plastic, duroplast PF 31.
Temperature range up to 110°C