Pull Handles
steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 11.93 | 0% |
10-19 | £ 10.74 | 10% |
20-49 | £ 10.14 | 15% |
50-99 | £ 9.54 | 20% |
100+ | £ 8.95 | 25% |
Round steel bar.
Finish: polished and bright chromium-plated surface finish.
Concentric threaded hole. Minimum stress resistance 500N.