Pull Handles
steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 31.74 | 0% |
10-19 | £ 28.57 | 10% |
20-49 | £ 26.98 | 15% |
50-99 | £ 25.39 | 20% |
100+ | £ 23.81 | 25% |
Round bar steel,12mm.
Finish: precision-ground and chromium-plated mirror finish.
Minimum stress resistance 1000N. Additional sizes or surface versions on request.