Hex. Keys
in clip set
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 6.81 | 0% |
| 10-19 | £ 6.13 | 10% |
| 20-49 | £ 5.79 | 15% |
| 50-99 | £ 5.45 | 20% |
| 100+ | £ 5.11 | 25% |
Blade: steel, hardened chrome vanadium, nickel plated, with black tip.
Grip: ergonomic soft red plastic.
Long arm, with ball end hexagon, for speed.
Short arm, standard hexagon, for final tightening.