Hex. Keys
in clip set
Units | Price/unit after discount | Applied Discount |
1-9 | £ 23.43 | 0% |
10-19 | £ 21.09 | 10% |
20-49 | £ 19.92 | 15% |
50-99 | £ 18.74 | 20% |
100+ | £ 17.57 | 25% |
Key: Steel, hardened chrome vanadium, nickel plated.
Box: red plastic, shock resistant.
Used with socket head cap screws (DIN 6912), these hexagon keys, with pilot pin provide added security to components in a variety of applications. Sizes 2 and 2,5mm are standard hex. keys.
Other sizes available on request.