| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 69.01 | 0% |
| 5-9 | £ 65.56 | 5% |
| 10-19 | £ 62.11 | 10% |
| 20-49 | £ 58.66 | 15% |
| 50+ | £ 51.76 | 25% |
HSS: high speed steel, for most standard materials.
HSS TIN: high speed steel with TIN coating for difficult to machine materials such as stainless steel, titanium and Inconel.
Carbide: for hard materials.
A blade with a 14.cutting angle is the most commonly used as it covers the widest range of standard materials, please see material suitability table for further advice.
Recommended cutting speed= 10 - 20 m/min. To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.