Units | Price/unit after discount | Applied Discount |
1-4 | £ 396.90 | 0% |
5-9 | £ 377.06 | 5% |
10-19 | £ 357.21 | 10% |
20-49 | £ 337.37 | 15% |
50+ | £ 297.68 | 25% |
Standard pilot cone type:
Supplied with standard HSS blade of 14.cutting angle.
CRN pilot cone type:
Supplied with HSS TIN coated blade of 20.cutting angle.
Consists of four main elements:
1. Body and drill attachment spindle.
2. Pilot cone - unique to the desired chamfer, provides full support during cutting and ensures concentric chamfer.
3. Blades - 1 x HSS blade at 14.cutting angle supplied.
4. Blades adjusted lock nut.
The CRN pilot cone type version gives better results for harder material and larger batches as these have a higher hardness rating and lower friction characteristics.
Used to achieve high quality concentric chamfering quickly and easily, without risk of damage/cutting into the workpiece. The specially designed pilot cone provides full support to the blade throughout cutting and ensures a concentric chamfer.
Available with attachment spindles to suit most pillar drills, CNCs or hand drills.
Chamfer angle quoted is inclusive angle.
Recommended cutting speed= 10 - 20 m/min.
To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.
On initial set-up, make minor height adjustment of pilot cone via the blade adjustment lock nut, to ensure the best possible positioning.
For replacement blades see part no. 91022.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com