Units | Price/unit after discount | Applied Discount |
1-4 | £ 613.09 | 0% |
5-9 | £ 582.44 | 5% |
10-19 | £ 551.78 | 10% |
20-49 | £ 521.13 | 15% |
50+ | £ 459.82 | 25% |
Standard pilot cone type:
Supplied with standard HSS blade of 14.cutting angle.
CRN pilot cone type:
Supplied with HSS TIN coated blade of 20.cutting angle.
Consists of four main elements:
1. Body and drill attachment spindle.
2. Pilot cone - unique to the desired chamfer, provides full support during cutting and ensures concentric chamfer.
3. Blades - 1 x HSS blade at 14.cutting angle supplied.
4. Blades adjusted lock nut.
The CRN pilot cone type version gives better results for harder material and larger batches as these have a higher hardness rating and lower friction characteristics.
Used to achieve high quality concentric chamfering quickly and easily, without risk of damage/cutting into the workpiece. The specially designed pilot cone provides full support to the blade throughout cutting and ensures a concentric chamfer.
Available with attachment spindles to suit most pillar drills, CNCs or hand drills.
Chamfer angle quoted is inclusive angle.
Recommended cutting speed= 10 - 20 m/min.
To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.
On initial set-up, make minor height adjustment of pilot cone via the blade adjustment lock nut, to ensure the best possible positioning.
For replacement blades see part no. 91022.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com